(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22/M Series (DM22 Type) Pilot Light (Part Numbers)

ø22/M Series (DM22 Type) Pilot Light
  • On Sale Till 30/06/2024

[Specifications]·Standardized high-luminance LED illumination product "Pikarikun."·Mounting hole size: ø22.3, protection function (Environment resistance): IP65, IP65F

Part Number

Configured Part Number is shown.

DM22E3L-M3G

Part Number
DM22E3L-M3G
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension depth
(mm)
Lamp power supply Quantity of units ordered
(Piece)
Note
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesGreen[Other] AC200 to 220[LED] LED3073With transformer--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ22.3 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Dimension width(mm) 30 Model Class/Structure Display Light Illumination surface size(mm) φ24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)