(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Series Push Button Switch AM22 Type (Part Numbers)

ø22 Series Push Button Switch AM22 Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 30/06/2024

Tightening-nut front mounting for easy addition/replacement on text nameplates and more

Part Number

Configured Part Number is shown.

AM22E0L-10E3G

Part Number
AM22E0L-10E3G
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Quantity of units ordered
(Piece)
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryGreen1aNA119CE / UL / TUV / CCC / CSA30NAφ24LEDAC/DC24NA20

Loading...

  1. 1

Basic Information

Mounting Hole φ22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65, IP65F
Dimension vertical(mm) 44 Specifications Circular Frame Current Capacity at VDC 24(A) 6

Please check the type/dimensions/specifications of the part AM22E0L-10E3G in the ø22 Series Push Button Switch AM22 Type series.

Products like this...

Part Number
AM22E0L-10E3R
AM22E0L-10H3R
AM22E0L-10H4R
AM22E0L-10M3G
AM22E0L-10M3R
AM22E0L-10M4G
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Quantity of units ordered
(Piece)
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1aNA119UL / CE / CSA / CCC / TUV30NAφ24LEDAC/DC24NA20
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1aNA119UL / CE / CSA / TUV30NAφ24LEDAC110Available-
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1aNA119UL / CE / CSA / TUV30NAφ24White heatAC110Available-
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryGreen1aNA119UL / CE / CSA / TUV30NAφ24LEDAC220Available-
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1aNA119UL / CE / CSA / TUV30NAφ24LEDAC220Available-
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryGreen1aNA119UL / CE / CSA / TUV30NAφ24White heatAC220Available-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)