(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series (Part Numbers)

ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 30/06/2024

[Less mounting time]· One-touch lock/release arm makes installation and removal easy.
· Operational section can be rear-mounted; no need for panel adjustments based on thickness.
· Each item can be mounted in two types of panel cut dimensions: ø22.3 mm and ø25.5 mm.
There is no need to buy a specific product for your panel cut dimensions.

[Standard specifications]· "Pikari-kun" high-luminance LED light, charger protective cover
· RoHS (EU directive 2002/95/EC) compliant
· 2-directional wiring possible

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AR22F0L-10E3YZB

 
Part Number
AR22F0L-10E3YZB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Other contact configuration Note Contact operation
1 Piece(s) 88 Day(s) -[Other] For both φ 22.3 and φ 25.5 mm[Round] Oval TypesIllumination push-buttonMomentaryYellow1aScrew terminalNA53CE / UL / TUV / CCC / CSA3044Circular FrameNAφ24LEDAC/DC24NA-6-Compatible With IP2X Terminal Parts-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65, IP65F

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)