(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DR22 Series Pilot Light (Part Numbers)

DR22 Series Pilot Light
  • On Sale Till 30/06/2024

[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness

Part Number

Configured Part Number is shown.

DR22D0L-E4R

Part Number
DR22D0L-E4R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note
1 Piece(s) 14 Day(s) -[Other] Dome-ShapedRedAC/DC24White heat303054.2All voltage typesNA--

Loading...

  1. 1

Basic Information

Mounting Hole Size For both φ 22.3/25.5 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal

Please check the type/dimensions/specifications of the part DR22D0L-E4R in the DR22 Series Pilot Light series.

Products like this...

Part Number
DR22D0L-A3G
DR22D0L-A3R
DR22D0L-A3W
DR22D0L-E4S
DR22D0L-E4W
DR22D0L-E4Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note
1 Piece(s) 88 Day(s) -[Other] Dome-ShapedGreen[Other] AC6[LED] LED303054.2All voltage typesNA--
1 Piece(s) 88 Day(s) -[Other] Dome-ShapedRed[Other] AC6[LED] LED303054.2All voltage typesNA--
1 Piece(s) 14 Day(s) -[Other] Dome-Shaped[White] Milk White[Other] AC6[LED] LED303054.2All voltage typesNA--
1 Piece(s) 88 Day(s) -[Other] Dome-ShapedBlueAC/DC24White heat303054.2All voltage typesNA--
1 Piece(s) 14 Day(s) -[Other] Dome-Shaped[White] Milk WhiteAC/DC24White heat303054.2All voltage typesNA--
1 Piece(s) 88 Day(s) -[Other] Dome-ShapedYellowAC/DC24White heat303054.2All voltage typesNA--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)