(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Series Protective Cover

ø22 Series Protective Cover

Protective cover for ø22 series.
[Applications]
・ A cover to prevent accidental operation, the cover automatically returns with a spring (With seal)

Part Number

Configured Part Number is shown.

AR9E760

Part Number
AR9E760
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Specifications Includes protection cover packing Apply For illuminated switches/switches Note Compatible with illuminated switches = AR22F0L, F5L, E0L,E5L, F0M, F5M, E0M, E5M, F0P, F5P,E0P, E5P, switch = AR22F0R, F5R, E0R, E5R,FAR, FBR, EAR, EBR, F0S, F5S, E0S,E5S, F0Y, F5Y, E0Y, E5Y

Please check the type/dimensions/specifications of the part AR9E760 in the ø22 Series Protective Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)