(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AH25 Series Command Switch Display Light (Part Numbers)

AH25 Series Command Switch Display Light
  • On Sale Till 30/06/2024

[Features]
· Easy to change the pushbuttons and globe color, and easy to add or replace the contacts and transformer unit

Part Number

Configured Part Number is shown.

AH25-ZMOH8

Part Number
AH25-ZMOH8
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Rated voltage (other)
1 Piece(s) 88 Day(s) [Round] Round shape[Other] Orange[Other] AC100 to 110[Available] IP65FWhite heat3372Includes shorting transformer unitOil proof type-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ25.5 Representative Standard UL / CSA Dimension vertical(mm) 35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)