(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25 Series Push Button Switch AH25 Type (Part Numbers)

ø25 Series Push Button Switch AH25 Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 30/06/2024

Easy to change the color of push buttons and lens. There are 55 types with different shapes, etc.

Part Number

Configured Part Number is shown.

AH25-FB11 Z8

Part Number
AH25-FB11 Z8
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
1 Piece(s) 88 Day(s) [Round] Oval TypesPush ButtonMomentaryBlack1a / 1bNA7.5UL / CSA3341Contact part protective cover includedφ20Non-IlluminationNon-IlluminationNA66

Loading...

  1. 1

Basic Information

Mounting Hole φ25.5 Terminal shape Screw terminal Protection function (environmentally resistant) IP65F
Specifications Oil proof type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)