(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Series Push Button Switch AR30 Type (Part Numbers)

ø30 Series Push Button Switch AR30 Type
  • On Sale Till 30/06/2024

Easily add/replace contacts and transformer units

Part Number

Configured Part Number is shown.

AR30E0L-01H3R

Part Number
AR30E0L-01H3R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Structure Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VDC 24
(A)
Other contact configuration Note Contact operation
1 Piece(s) 66 Day(s) -[Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1bNA59.5PSE / CE / UL / TUV / CCC / CSA4141-NA-φ24LEDAC110Available6---

Loading...

  1. 1

Basic Information

Mounting Hole φ30.5 Terminal shape Screw terminal Protection function (environmentally resistant) IP65, IP65F

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)