(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New SC/NEO SC Series Thermal Relay (Part Numbers)

New SC/NEO SC Series Thermal Relay

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TK-0NH 2.8A

Part Number
TK-0NH 2.8A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRepresentative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Frame Number of heat elements
(Number of Elements)
Structure (thermal) Thermal callout AC 400 V - 440 V class
(Nominal)
Thermal callout AC 200 V - 220V class
(Nominal)
Thermal relay reset method Nominal heater size
(A)
1 Piece(s) 88 Day(s) -CE / UL / CUL / TUV / CCC / CSA874472With phase interruption detection function0N3For independent installation1.5/2.80.75/2.8Manual2.8

Loading...

  1. 1

Basic Information

Number of Poles 3 Auxiliary Contact 1a1b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)