(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New SC/NEO SC Series Thermal Relay (Part Numbers)

New SC/NEO SC Series Thermal Relay

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TR-N8 110A

Part Number
TR-N8 110A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRepresentative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Frame Number of heat elements
(Number of Elements)
Structure (thermal) Thermal callout AC 400 V - 440 V class
(Nominal)
Thermal callout AC 200 V - 220V class
(Nominal)
Thermal relay reset method Nominal heater size
(A)
1 Piece(s) 88 Day(s) --159130133.5Standard FormN8 type2For electromagnetic opening/closing device75/11037/110Manual110

Loading...

  1. 1

Basic Information

Number of Poles 3 Auxiliary Contact 1a1b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)