(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New SC / NEO SC Series, Electromagnetic Contact (Part Numbers)

New SC / NEO SC Series, Electromagnetic Contact

Click this image to zoom it.

Move the mouse over the image to zoom

  • New SC / NEO SC Series, Electromagnetic Contact
  • New SC / NEO SC Series, Electromagnetic Contact

Global standard products, according to international standards (IEC standards) IEC. Electromagnetic contact

[Features]
· Global standard product complying to international standards (IEC standards).
· Conformity and certification obtained from standard products, according to overseas suitability standards (IEC, EN, VDE, BS, UL, and CSA).
· Auxiliary contacts are standard equipment (03 to N12 type) with high contact reliability. N12.
· Electrical durability 2 million cycles (03 to N3 type).
· A wide range of unit options (03 to N3 type).
· Auxiliary contact unit (head on, side on).
· Thermal relay single installation unit.
· Terminal cover.
· High operating reliability from IC super magnets (N6 to N16)

Part Number

Configured Part Number is shown.

Part Number
SC-03 AC110V 1A
SC-03 AC220V 1A
SC-03 AC220V 1B
SC-03/G DC24V 1A
SC-03/G DC24V 1B
SC-05 AC110V 1A1B
SC-05 AC220V 1A1B
SC-0 AC110V 1A
SC-0 AC220V 1A
SC-0 AC220V 1B
SC-0/G DC24V 1A
SC-4-0 AC110V 1A
SC-4-0/G DC24V 1A
SC-4-1 AC110V 1A
SC-4-1 AC220V 1A
SC-4-1 AC220V 1B
SC-4-1/G DC24V 1A
SC-5-1 AC220V 1A1B
SC-5-1/G DC24V 1A1B
SC-N1 AC110V
SC-N2 AC110V
SC-N2/G DC24V
SC-N2S AC110V
SC-N2S AC220V
SC-N2S/G DC24V
SC-N3 AC110V
SC-N3 AC220V
SC-N3 AC220V 2A2B
SC-N3/G DC24V
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Operating method/Operating specifications Frame Protective Structure Rated current used resistance load 200 to 240 V
(A)
Rated current used resistance load 380 to 440 V
(A)
1 Piece(s) Quote ---AC110-1aUL / TUV / CSA814390-Alternating Current Operation Type03 type---
1 Piece(s) 7 Day(s) --2.5AC220-1aUL / TUV / CSA814390-Alternating Current Operation Type03 type---
1 Piece(s) 7 Day(s) --2.5AC220-1bUL / TUV / CSA814380------
1 Piece(s) 7 Day(s) --2.5DC24-1aUL / TUV / CSA814390-Direct current operation form03 type---
1 Piece(s) 7 Day(s) --2.5DC24-1bUL / TUV / CSA814380------
1 Piece(s) Quote ---AC110-1a1bUL / TUV / CSA815390-Alternating Current Operation Type05 type---
1 Piece(s) 7 Day(s) --3.5AC220-1a1bUL / TUV / CSA815390-Alternating Current Operation Type05 type---
1 Piece(s) Quote ---AC110-1aUL / TUV / CSA814390-Alternating Current Operation Type0 type---
1 Piece(s) 7 Day(s) --3.5AC220-1aUL / TUV / CSA814390-Alternating Current Operation Type0 type---
1 Piece(s) 7 Day(s) --3.5AC220-1bUL / TUV / CSA814380------
1 Piece(s) 7 Day(s) --3.5DC24-1aUL / TUV / CSA814390-Direct current operation form0 type---
1 Piece(s) Quote ---AC110-1aUL / TUV / CSA815391-Alternating Current Operation Type4-0 type---
1 Piece(s) Quote -5.5/133.7/18DC2431aCE / UL / CUL / TUV / CCC / CSA8153108Direct current operation formDirect current operation form4-0 typeWithout case cover2525
1 Piece(s) Quote ---AC110-1aUL / TUV / CSA815391-Alternating Current Operation Type4-1 type---
1 Piece(s) 7 Day(s) --5.5AC220-1aUL / TUV / CSA815391-Alternating Current Operation Type4-1 type---
1 Piece(s) 7 Day(s) --5.5AC220-1bUL / TUV / CSA815381------
1 Piece(s) 7 Day(s) --5.5DC24-1aUL / TUV / CSA815391-Direct current operation form4-1 type---
1 Piece(s) 7 Day(s) --5.5AC220-1a1bUL / TUV / CSA816491-Alternating Current Operation Type5-1 type---
1 Piece(s) 7 Day(s) --5.5DC24-1a1bUL / TUV / CSA816491-Direct current operation form5-1 type---
1 Piece(s) Quote ---AC110--UL / TUV / CSA8774106-Alternating Current Operation TypeN1 type---
1 Piece(s) Quote ---AC110--UL / TUV / CSA8774106-Alternating Current Operation TypeN2 type---
1 Piece(s) 66 Day(s) 10--DC24--UL / TUV / CSA8774106-Direct current operation formN2 type---
1 Piece(s) Quote ---AC110--UL / TUV / CSA11088121-Alternating Current Operation TypeN2S type---
1 Piece(s) Quote ---AC220--UL / TUV / CSA11088121-Alternating Current Operation TypeN2S type---
1 Piece(s) 66 Day(s) 10--DC24--UL / TUV / CSA11088121-Direct current operation formN2S type---
1 Piece(s) Quote ---AC110--UL / TUV / CSA11088121-Alternating Current Operation TypeN3 type---
1 Piece(s) Quote ---AC220--UL / TUV / CSA11088121-Alternating Current Operation TypeN3 type---
1 Piece(s) Quote --18.5AC220-2a2bUL / TUV / CSA11088111------
1 Piece(s) Quote 10--DC24--UL / TUV / CSA11088121-Direct current operation formN3 type---

Loading...

  1. 1

Basic Information

Operating Method Irreversible form

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)