(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· The contact configuration has been condensed into 2 rows with a 2-mm pitch and 5-mm width.
· Allows for twice the number of signals with the same amount of space as a conventional 2‑mm pitch single-row connector.
· Available with either crimped or IDC contacts. Board-to-cable, in-line and board-to-board connector types are also available, enhancing board design flexibility.
· Choose from gold or tin plating to match application. SMT-compatible products are also available.
· Accommodates 22 AWG to 30 AWG wires even with a compact 2‑mm double-row design.
· Reduce man-hours and eliminate manual work processes for easy wiring by using a fully-automatic IDC machine, even for tedious multi-harnessing (branch wire connections).
[Applications]
· For all types of OA equipment, including copy machines and printers.
Japanese Only
Part Number
Configured Part Number is shown.
DF11-18DP-2DSA(24)
The DF11 Series is ideal for all types of OA equipment including copiers and printers
Rating | Rated current (Note 1) | Crimp | Wire size | AWG 22 to 26: 2 A AWG 28: 1 A AWG 30: 0.5 A | Operating Temperature Range | -30 to 85°C (Note 2) | |
---|---|---|---|---|---|---|---|
Operating humidity range | 40 to 80% | ||||||
Insulation displacement | Wire size | AWG 26: 1 A | Storage temperature range | -10 to 60°C (Note 3) | |||
Rated voltage | Crimp | 250 V AC | Insulation displacement | 100 V AC | Storage humidity range | 40 to 70% (Note 3) |
UL-CSA Safety Standard Certified Standard Values | |||
---|---|---|---|
Rating | Rated Current | Wire size | AWG 22: 2 A AWG 24 to 28: 1 A AWG 30: 0.5 A |
Rated voltage | 30 V AC |
UL/CSA safety standard File No.
UL: E52653 / CSA: LR95109
Item | Standard | Conditions | |||
---|---|---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | |||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC for 1 min. | |||
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | |||
4. Single unit insertion/extraction force | Min. 0.3 N (30 gf), Max. 4.4 N (450 gf) | Measure using a steel pin of □0.5 ±0.002 mm | |||
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | |||
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |||
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | |||
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times | ||
9. Solder heat resistance | No melting of resin parts affecting performance. | DIP type | Flow: 260°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 2 seconds | |
SMT type | Reflow: Using the recommended temperature profile | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 2 A.
(Note 2) This includes temperature increases caused by the flow of current.
(Note 3) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 4) Information contained in this catalog represents general requirements for this product series.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Black | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
ID socket | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating | - | |
Receptacle | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Pin header | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
SMT pin header | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
Bracket | Brass | Tin plating | - | |
In-line plug | Insulator | Polyamide resin | Black | UL94V-0 |
In-line plug contact | Contacts | Phosphor bronze | Tin plating or gold plating | - |
In-line adapter | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating | - |
List of Product Features
This product is a 4-wall box type equipped with a mis-insertion prevention rib, simple lock, and a rib for preventing erroneous insertion and erroneous insertion between dissimilar contacts.
Features of DF11 Insulation Displacement Machine (Single Core Punching Full Automatic ID Machine AM700/DF11)
Five main features of AM700/DF11 insulation displacement machine
Summary
Since DF11 insulation displacement allows for double row insulation displacement with a single part, harnessing work is performed to complete with machine-based termination only. Furthermore, because there is only one part, inventory control is easy.
(Note 1) The same conditions can be applied twice. However, the temperature between the 1st and 2nd cycles should be returned to room temperature.
(Note 2) The temperature profile indicates the board surface temperature at the point of contact with the connector lead part.
(Note 3) These conditions shall be applied to embossed packaged items (moisture-proof packaging.) (Within 168 hours of unsealing)
(Note 4) These conditions are applied to embossed packaged items without moisture-proof packaging and embossed packaged items that have been removed from moisture-proof packaging for 168 hours or more.
0.15 to 0.2 mm
Max 0.03 mm in the connector center area, based on both connector edges
Part Number |
---|
DF11-18DP-2DSA(24) |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 Piece(s) | 16 Day(s) or more | - | Male | 18 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
Please check the type/dimensions/specifications of the part DF11-18DP-2DSA(24) in the DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product) series.
Part Number |
---|
DF11-10DP-2DS(52) |
DF11-10DP-2DSA(01) |
DF11-10DP-2DSA(08) |
DF11-18DS-2C |
DF11-18DS-2DSA(05) |
DF11-18DS-2DSA(06) |
Part Number | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 Piece(s) | 16 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | NA | NA | - | 2 | - | Gold plated, magazine packaging | -30 to +85 | 2 | |||
5 Piece(s) | 16 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | NA | NA | - | 2 | - | Gold Plating | -30 to +85 | 2 | |||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | 18 | [Cable Connection] Cable Connection | 2 | AC250 | Crimp | Straight | No terminal | Socket | NA | NA | - | 2 | - | - | -30 to +85 | 2 | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | 18 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Receptacle | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 | ||
1 Piece(s) | 16 Day(s) or more | 10 | Female | 18 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Receptacle | NA | NA | - | 2 | - | Gold Plating | -30 to +85 | 2 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy