(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NRL Series Circuit Protector Inscription Plate【5 Pieces Per Package】

NRL Series Circuit Protector Inscription Plate

Name plate of the NRL Series Circuit Protector. Compatible models: NRLT type; Material: made of aluminum

Part Number

Configured Part Number is shown.

NRL-N1PN05

Part Number
NRL-N1PN05
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

5 Pieces Per Package

2 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Conforming model  NRLT form Material Made of Aluminum Vertical(mm) 28.7
Horizontal(mm) 15.2 Features Black Text Notation character Top: ON / Bottom: OFF

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)