(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø6, 7, 8, 9, 10 UP Series LED Small Display Light【1-10 Pieces Per Package】 (Part Numbers)

ø6, 7, 8, 9, 10 UP Series LED Small Display Light

Available sizes: ø6, ø7, ø8, ø9, and ø10

PDF

Part Number

Configured Part Number is shown.

UP7-78R

 
Part Number
UP7-78R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape
2 Piece(s) 8 Day(s) or more 10[Other] φ 7.1Red.-[Available] IP4010.410.422Resistor/not built-in typeCusp

Loading...

  1. 1

Basic Information

Shape Circular. Light Source LED Features Registering Type

Please check the type/dimensions/specifications of the part UP7-78R in the ø6, 7, 8, 9, 10 UP Series LED Small Display Light series.

Products like this...

Part Number
UP06-67Y
UP06-68RPN10
UP06-68Y
UP8-1287A
UP8-1289A
UP8-2487R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape
2 Piece(s) 8 Day(s) or more 10φ6.1Yellow-[Available] IP409.29.222.8Resistor/not built-in typeFlat Type

10 Pieces Per Package

1 Pack(s) Same day 10φ6.1Red.-[Available] IP409.29.222Resistor/not built-in typeCusp
1 Piece(s) 16 Day(s) or more 10φ6.1Yellow-[Available] IP409.29.222Resistor/not built-in typeCusp
1 Piece(s) 16 Day(s) or more 10[Ø8] φ 8.1[Other] Amber[Other] DC12V[Available] IP4011.511.533.8Built-in resistor typeFlat Type
2 Piece(s) 8 Day(s) or more 10[Ø8] φ 8.1[Other] Amber[Other] DC12V[Available] IP4011.511.533.8Built-in resistor typeHood type
1 Piece(s) 16 Day(s) or more 10[Ø8] φ 8.1Red.DC24V[Available] IP4011.511.533.8Built-in resistor typeFlat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)