(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LW Series, Flash Silhouette Switch Control Unit (Part Numbers)

LW Series, Flash Silhouette Switch Control Unit

Flat design with a 2 mm front-panel height. The separated locking-level design provides easy insertion/removal, even on heavily-populated boards.

PDF

Part Number

Configured Part Number is shown.

LW6ML-M1C24MR

 
Part Number
LW6ML-M1C24MR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSButton color Contact Configuration Terminal shape Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details
1 Piece(s) 16 Day(s) or more 10-2cScrew terminal62.50.10.1×Flat TypeAC/DC24GoldLED2c

Loading...

  1. 1

Basic Information

Mounting Hole φ 25.3 Shape Round Push button operation Momentary
Guard included NA Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA
Dimension width(mm) 28 Dimension vertical(mm) 28 Specifications Metal bezel
Lock removing method Available Features NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)