(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø12 A2 Series, Small Control Unit (Part Numbers)

ø12 A2 Series, Small Control Unit

Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø12 series.

PDF

Part Number

Configured Part Number is shown.

AL2M-M11A

 
Part Number
AL2M-M11A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type
1 Piece(s) 16 Day(s) or more 10RoundMomentaryAmber1c38[Available] IP4014×DC5/6/12/24LED

Loading...

  1. 1

Basic Information

Mounting Hole Ø12 Terminal shape Solder terminal/tab terminal Guard included NA
Representative Standard UL / CSA Dimension vertical(mm) 14 Current Capacity at VAC 110(A) 1
Current Capacity at VDC 24(A) 1 Contact Material Silver

Please check the type/dimensions/specifications of the part AL2M-M11A in the ø12 A2 Series, Small Control Unit series.

Products like this...

Part Number
AB2H-M1G
AB2H-M1LR
AB2H-M1PB
AL2M-M11G
AL2M-M11PG
AL2M-M11R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type
1 Piece(s) 16 Day(s) or more 10ElongatedMomentary-1c36.5[Available] IP4018×Non-illumination typeNon-illumination type
1 Piece(s) 16 Day(s) or more 10ElongatedMomentary-1c36.5[Available] IP4018Non-illumination typeNon-illumination type
1 Piece(s) 16 Day(s) or more 10ElongatedMomentaryBlack1c36.5[Available] IP6518×Non-illumination typeNon-illumination type
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1c38[Available] IP4014×DC5/6/12/24LED
1 Piece(s) 26 Day(s) or more 10RoundMomentary-1c38[Available] IP6514×DC5/6/12/24LED
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1c38[Available] IP4014×DC5/6/12/24LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)