(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25/ø30 CS Series Cam Switches (Part Numbers)

ø25/ø30 CS Series Cam Switches

A full line of 71 standard circuits. Shaftless type.

PDF

Part Number

Configured Part Number is shown.

ACSNO-484-Y2B-C4002

 
Part Number
ACSNO-484-Y2B-C4002
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate
1 Piece(s) 16 Day(s) or more 10Selector[Round] Circular Type.φ30.5NA[Other] 8Stop each position[Available] IP655247131.7Contact block 4 levelsφ 30 Y-handle45NACircuit number: C4002CQN type

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Silver Note Reference to catalog is required for the circuit number

Please check the type/dimensions/specifications of the part ACSNO-484-Y2B-C4002 in the ø25/ø30 CS Series Cam Switches series.

Products like this...

Part Number
ACSNO-124-Y2B-C1017
ACSNO-129-P2B-C1001
ACSNO-134-P2B-C1005
UCSQM-134RR-P2B-C1010
UCSQO-129-P2B-C1001
UCSQO-129-Y2B-C1001
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate
1 Piece(s) 16 Day(s) or more 10Selector[Round] Circular Type.φ30.5NA2Stop each position[Available] IP65524795.7Contact block 1 levelsφ 30 Y-handle45NACircuit number: C1017CQN type
1 Piece(s) 16 Day(s) or more 10Selector[Round] Circular Type.φ30.5NA2Stop each position[Available] IP655247115.7Contact block 1 levelsφ 30 P-handle90NACircuit number: C1001CQN type
1 Piece(s) 16 Day(s) or more 10Selector[Round] Circular Type.φ30.5NA3Stop each position[Available] IP655247115.7Contact block 1 levelsφ 30 P-handle45NACircuit number: C1005CQN type
1 Piece(s) 16 Day(s) or more 10SelectorRectangular shape[Other] Ø13NA3[Return] Both return[Available] IP407070107.3Contact block 1 level/ with operating displayφ 30 P-handle45NACircuit number: C1010CQM type
1 Piece(s) 16 Day(s) or more 10SelectorRectangular shape[Other] Ø13NA2Stop each position[Available] IP407070105.3Contact block 1 levelsφ 30 P-handle90NACircuit number: C1001CQ type
1 Piece(s) 16 Day(s) or more 10SelectorRectangular shape[Other] Ø13NA2Stop each position[Available] IP40707085.3Contact block 1 levelsφ 30 Y-handle90NACircuit number: C1001CQ type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)