(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS5B/5E Padlock Hasp

HS5B/5E Padlock Hasp

Use this padlock to prevent erroneous actuator insertion into HS5 series safety switches.

PDF

Part Number

Configured Part Number is shown.

HS9Z-PH5

 
Part Number
HS9Z-PH5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Padlock Hasp Specifications Padlock Hasp Features Compatible padlock shackle diameters: φ5.5–7.5
Apply HS5D/HS5B/HS5E/HS5E-K Material (Main Body) SPCC Note Applicable details: HS5D/HS5B safety switches/HS5E safety switch/includes solenoid/HS5E-K safety switch/includes key

Please check the type/dimensions/specifications of the part HS9Z-PH5 in the HS5B/5E Padlock Hasp series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)