(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Control Unit Contact Rubber Cover

ø22 Control Unit Contact Rubber Cover

Oil-resistant rubber cover for protecting the contact block. Suited for push button switches and selector switches.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OCW-99
OCW-299
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFeatures
1 Piece(s) 16 Day(s) or more 10For contact block 1 level (2 contact points)
2 Piece(s) 9 Day(s) or more 10For contact block 2 level (4 contact points)

Loading...

  1. 1

Basic Information

Specifications Contact Rubber Cover Apply TW series Material (Main Body) Rubber (nitrile)
Color Black Ambient Operating Temperature -5 to +60°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)