(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Unit Lens Removal Tool

Control Unit Lens Removal Tool

[Specifications]·This is a tool for removing lens and buttons. ·Material (main body): Metallic (stainless steel)

PDF

Part Number

Configured Part Number is shown.

MT-101

 
Part Number
MT-101
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Removal tool Apply Note field reference Material (Main Body) Metal (Stainless Steel)
Note Applicable Series: L6/H6/A1/A2/A6/A8/AP6S/MA/SLDN/XA/FL1E/SmartRelay/SJ/LB/SLC30/40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)