(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AH164/165/165-2 Series Pilot Light (Part Numbers)

AH164/165/165-2 Series Pilot Light
  • On Sale Till 30/06/2024

Standardized version of high luminance LED model, "Pikari-kun." 3 light source types are available (LED, incandescent, neon).

Part Number

Configured Part Number is shown.

AH164-ZWE

Part Number
AH164-ZWE
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class/Structure Rated voltage (other) Note
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[White] Milk WhiteAC/DC24[Available] IP40White heatCE / UL / TUV / CCC / CSA181834Enclosed type--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)