(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ML-1700-B Series (Part Numbers)

ML-1700-B Series

[Features]
· A screwless relay terminal.
· A single-pole and four-wire type that uses transition wiring and that can be stably fixed in place via the flanges at both ends.
· A safe product made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ML-1700-B-2P
ML-1700-B-3P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
1 Piece(s) 1 Day(s) 102
1 Piece(s) 1 Day(s) -3

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 2 to 2 Rated current (JIS)(A) 10 Rated current (UL)(A) 10
Specifications Stranded cable/single wire compatible/with check hole/for relays Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 4.75 Passage Fail
Standard UL/CSA/TUV Cover (accessory) NA Nameplate (included) NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)