(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25 Control Unit Contact Rubber Cover

ø25 Control Unit Contact Rubber Cover

[Features]
· Oil-resistant rubber cover for protecting the contact block.
· Suited for push button switches and selector switches.
· Ambient temperature: -5 to 60°C.

PDF

Part Number

Configured Part Number is shown.

OCS-99

 
Part Number
OCS-99
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
2 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Push button switch/selector switch Features Oil Resistant Apply TWS series
Material (Main Body) Rubber (Nitrile Type) Color Black Note Please adjust the outer size of the cable insertion section by cutting the cover protruding part.

Please check the type/dimensions/specifications of the part OCS-99 in the ø25 Control Unit Contact Rubber Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)