(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Control Unit Dust-Proof Rubber Cover

ø30 Control Unit Dust-Proof Rubber Cover

[Specifications]·Dust-proof rubber cover for ABN4G. ·Application: ABN4G, material (main body): rubber (nitrile type)

PDF

Part Number

Configured Part Number is shown.

OC-4GN

 
Part Number
OC-4GN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Features For Extra Large Type with Guard (Protruding) Apply ABN4G Material (Main Body) Rubber (nitrile)
Color Black

Please check the type/dimensions/specifications of the part OC-4GN in the ø30 Control Unit Dust-Proof Rubber Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)