(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AFSA Step Switch

AFSA Step Switch

[Features]
· Contact block used for the internal connectors.
· IP54 step switch.
· Covered in an anti-rust treatment, then painted in hammertone with Munsell color code N5 (gray).
· With a guard to prevent operational errors.
· Excellent corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AFSA111
AFSA122
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact Configuration
1 Piece(s) 17 Day(s) or more 101a1b
1 Piece(s) 26 Day(s) or more 102a2b

Loading...

  1. 1

Basic Information

Material Cast Iron Waterproof Function Yes Current Capacity at VAC 110(A) 5
Specifications With Protective Guard Against Incorrect Operation/ Hammer Tone Paint Finish (Gray) Protection function (environmentally resistant) IP54 Dimensions(mm) 127 x 100 x 274

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)