(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LB Series Flash Silhouette Switch, Mounting Hole Plug

LB Series Flash Silhouette Switch, Mounting Hole Plug

[Features]
· LB series flash silhouette switch mounting hole plug

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB9Z-BS6
LB9Z-BS7
LB9Z-BS8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications
2 Piece(s) 16 Day(s) or more 10For Circular Types
2 Piece(s) 16 Day(s) or more 10For rectangular shape
2 Piece(s) 16 Day(s) or more 10For elongated shape

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Features Protective structure: IP65 Apply LB series
Material (Main Body) Polyamide Resin Material (Packaging) Nitrile Rubber Material (Plate Clamp) Stainless Steel
Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)