(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LB Series Flash Silhouette Switch Dust-Proof Cover

LB Series Flash Silhouette Switch Dust-Proof Cover

[Features]
· LB series flash silhouette switch dust-proof cover

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB9Z-D6
LB9Z-D7
LB9Z-D8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Outer Diameter
(mm)
3 Piece(s) 16 Day(s) or more 10For Circular Unitsφ24
3 Piece(s) 16 Day(s) or more 10For rectangular-shaped unit□24
3 Piece(s) 16 Day(s) or more 10For elongated shape unit24 x 30

Loading...

  1. 1

Basic Information

Features Protective structure: IP65 Apply LB series Material (Main Body) Transparent Silicone Rubber
Thickness(mm) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)