(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NRA Series Circuit Protector Flash Plate

Part Number

Configured Part Number is shown.

 
Part Number
NR31
NR32
NR33
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConforming model  Specifications Horizontal
(mm)
2 Piece(s) 8 Day(s) or more 10NRAN/NRAR formFor 1-pole24
2 Piece(s) 16 Day(s) or more 10NRAN formFor 2-pole48.5
2 Piece(s) 9 Day(s) or more 10NRAN formFor 3-pole68

Loading...

  1. 1

Basic Information

Material Plastic Vertical(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)