(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 HW Series Control Unit Ⅱ (Part Numbers)

ø22 HW Series Control Unit Ⅱ

SS terminals are equipped with finger protection structure, enabling safety and time-saving capabilities.

PDF

Part Number

Configured Part Number is shown.

HW2B-M110B

 
Part Number
HW2B-M110B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details
1 Piece(s) 34 Day(s) or more 10SquareMomentaryBlack1aNA62.429.441.4Flat TypeNon-illuminationNon-illumination1a

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver Lock removing method Yes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)