(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 H6 Series Miniature Control Unit Ⅱ (Part Numbers)

ø16 H6 Series Miniature Control Unit Ⅱ

Heavy-duty type specifically designed to ensure safety, ease of operation and protection against harsh environment. Ideal for heavy-duty applications such as machine tools. Ⅱ

PDF

Part Number

Configured Part Number is shown.

HA1L-A1C24PW

 
Part Number
HA1L-A1C24PW
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features
1 Piece(s) 16 Day(s) or more 10RoundAlternate[White] Pure White2c56CE / UL / TUV / CSA24240.10.1N/AFlat TypeAC / DC24GoldLEDN/A

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Terminal shape Solder terminal/tab terminal Guard included NA
Protection function (environmentally resistant) IP65 Illuminated lens-type x Lock removing method Yes

Please check the type/dimensions/specifications of the part HA1L-A1C24PW in the ø16 H6 Series Miniature Control Unit Ⅱ series.

Products like this...

Part Number
HA1B-M3C1B
HA1B-M3C1Y
HA1B-M3C5R
HA1L-A1C24Y
HA1L-A3C24R
HA1L-M1C14S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features
1 Piece(s) 16 Day(s) or more 10RoundMomentaryBlack1c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeNon-illuminationGoldNon-illuminationN/A
1 Piece(s) 16 Day(s) or more 10RoundMomentaryYellow1c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeNon-illuminationGoldNon-illuminationN/A
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1c65UL / CE / CSA / TUV303032N/ALarge TypeNon-illuminationSilverNon-illuminationN/A
1 Piece(s) 16 Day(s) or more 10RoundAlternateYellow2c56UL / CE / CSA / TUV24240.10.1N/AFlat TypeAC / DC24GoldLEDN/A
1 Piece(s) 16 Day(s) or more 10RoundAlternate-2c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeAC / DC24GoldLEDN/A
1 Piece(s) 34 Day(s) or more 10RoundMomentaryBlue1c56UL / CE / CSA / TUV24240.10.1N/AFlat TypeAC / DC24GoldLEDN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)