(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Series Control Unit Ⅱ (Part Numbers)

ø30 Series Control Unit Ⅱ

Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ

PDF

Part Number

Configured Part Number is shown.

ABN2F10Y

 
Part Number
ABN2F10Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentaryYellow1a-62.5[Available] IP65CE / UL / CCC / CSA4040Protruding TypeNon-illuminationSilverNon-illumination1aN/A-

Loading...

  1. 1

Basic Information

Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10

Please check the type/dimensions/specifications of the part ABN2F10Y in the ø30 Series Control Unit Ⅱ series.

Products like this...

Part Number
ABN111S
ABN111W
ABN120W
ABN2F11B
ABN2F11G
ABN2F11Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentaryBlue1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentary[White] White1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination1a1bN/A-
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentary[White] White2aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illuminationSilverNon-illumination2aN/A-
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentaryBlack1b / 1a-62.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1a1bN/A-
1 Piece(s) 17 Day(s) or more 10[Ø30] Ø30.5RoundMomentary[Green] Green1b / 1a-62.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1a1bN/A-
1 Piece(s) 16 Day(s) or more 10[Ø30] Ø30.5RoundMomentaryYellow1b / 1a-62.5[Available] IP65UL / CE / CSA / CCC4040Protruding TypeNon-illuminationSilverNon-illumination1a1bN/A-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)