(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Die-Cast Zinc Series Control Unit Ⅱ (Part Numbers)

ø30 Die-Cast Zinc Series Control Unit Ⅱ

Ideal for applications which requires high-strength mounting to the panel, machine to be exported to North America, etc.

PDF

Part Number

Configured Part Number is shown.

ABFD411NG

 
Part Number
ABFD411NG
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features
1 Piece(s) 16 Day(s) or more 10Momentary[Green] Green1a / 1b-85.5CE / UL / CCC / CSA7575With Guard (Sunken)Very Large TypeNon-illuminationNon-illumination1a1b-

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10
Contact Material Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)