(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25 TWS Series Control Unit Ⅱ (Part Numbers)

ø25 TWS Series Control Unit Ⅱ

ø25 series heavy-duty type specifically designed to ensure safety and protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABS211NB
ABS211NG
ABS211NR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details
1 Piece(s) 16 Day(s) or more 10RoundMomentaryBlack1a / 1bNA58.7[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1a1b
1 Piece(s) 16 Day(s) or more 10RoundMomentary[Green] Green1a / 1bNA58.7[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1a1b
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1a / 1bNA58.7[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1a1b

Loading...

  1. 1

Basic Information

Mounting Hole Ø25.5 Terminal shape Screw terminal Representative Standard CE / UL / TUV / CCC / CSA
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Contact Material Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)