(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

S Series Toggle Switch (Part Numbers)

S Series Toggle Switch

[Features]
· Small toggle switches that are compact, sturdy, high capacity, with high arc resistance and maintains high contact reliability.
· Wide variety of switches, including lever lock, panel seal and dedicated DC load types, etc.
· Basic type: S-1 to S-339, lever lock type: S-1AL to S-21AL, panel seal type: S-1AW to S-29AW.
· Basic type (for motor and lamp loads): S-421-J to S-429T, for large currents: S-821 to S-833, dedicated DC load: S-821D to S-833D.

PDF

Part Number

Configured Part Number is shown.

S335

Part Number
S335
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Function Operation Features
1 Piece(s) 12 Day(s) -2-pole double throwSolder terminalNA-33.21954.615620ON-(ON)NA

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole Other Operating part shape Basic Lever
Internal mechanism Seesaw method

Please check the type/dimensions/specifications of the part S335 in the S Series Toggle Switch series.

Products like this...

Part Number
S-2AW
S-301
S-301T
S335T
S338
S338T
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Function Operation Features
1 Piece(s) Quote -Single Pole Double ThrowSolder terminal[Available] Available-301853.715620ON-ONPanel seal (waterproof)
1 Piece(s) 1 Day(s) -SPSTSolder terminalNA-28.51656.515620ON-OFFNA
2 Piece(s) 8 Day(s) or more -SPSTScrew terminalNAPSE28.51656.515620ON-OFFNA
1 Piece(s) 12 Day(s) -2-pole double throwScrew terminalNA-33.21954.615620ON-(ON)NA
1 Piece(s) 12 Day(s) -2-pole double throwSolder terminalNA-33.21954.615620(ON)-OFF-(ON)NA
1 Piece(s) 12 Day(s) -2-pole double throwScrew terminalNA-33.21954.615620(ON)-OFF-(ON)NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)