(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

For Midsized Devices, S7 Series

For Midsized Devices, S7 Series

A waterproof foot switch that uses a highly reliable BESTACT enclosure and contact to create a (dual-layer) sealed environment.

[Features]
· A hermetically-sealed contact provides superior resistance to water, gas, and local environments.
· This contact (made by Yaskawa Control) can be used in all types of circuits (from very low-load at 1 mA-24 VDC to high-powered direct-control circuits).
· Waterproof and fully washable.
· The protective cover (CS) is made of stainless steel and comes with a convenient handle for transport (option).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OFL-2R-S7
OFL-R-S7
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact Configuration
1 Piece(s) 16 Day(s) or more 102a
1 Piece(s) 14 Day(s) or more -1a

Loading...

  1. 1

Basic Information

Material ABS Resin Motion Momentary Waterproof Function Yes
Operating properties Momentary Rated 0.3A-110VDC Built-in switch Bestact™ (reed switch) R25
Attached cord length(m) 3 Operating method(N) 13 Protection Grade IP28 equivalent
Protective Cover NA Material Made from ABS Resin Features Watertight type
Hinge position Front Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)