(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-Purpose Mini Type Foot Switch (Part Numbers)

General-Purpose Mini Type Foot Switch

Small size and lightweight while still providing stable operation. Heat and impact-resistant types are also available at a low price to improve convenience for our customers.

[Features]
· A thin, lightweight foot switch.
· The main body and cover come in polycarbonate for superior heat and shock resistance, or ABS plastic for cost savings.
· The bottom has a steel plate with rubber feet, keeping it small and light while providing for stable operation.
· Primary applications.
· Office equipment, medical devices, measuring devices, consumer devices, etc.
· SFK-1.
· The main body and cover use polycarbonate resin for a two-town milk white (main body) and gray (cover) look.


· The SFK-1 and SFO-1R will have their rated specifications changed from AC250V 6A to AC250V 5A after current supplies are exhausted.
· The SFKF-1, SFKB-1, SFO-1B, SFO-1G, SFO-1M and SFO-1-2
will have their rated specifications changed from AC250V 6A to AC250V 5A starting with orders on 12/1/2015.

PDF

Part Number

Configured Part Number is shown.

SFO-1-2

 
Part Number
SFO-1-2
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Motion Style Rated Contact Configuration Contact operation Operating method
(N)
Built-in switch Main body: cover materials Color Applicable protection cover
1 Piece(s) 16 Day(s) or more ABS ResinMomentaryDouble typeAC250V/5A1ax2Momentary3.92V shape micro switchABS ResinRed/Green-

Loading...

  1. 1

Basic Information

Waterproof Function Yes Protective Structure IP30

Please check the type/dimensions/specifications of the part SFO-1-2 in the General-Purpose Mini Type Foot Switch series.

Products like this...

Part Number
SFK-1H
SFKB-1
SFKF-1
SFO-1B
SFO-1M
SFO-1R
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Motion Style Rated Contact Configuration Contact operation Operating method
(N)
Built-in switch Main body: cover materials Color Applicable protection cover
1 Piece(s) 16 Day(s) or more PC Resin / ABS ResinAlternateBasic TypeAC250V/3A1aAlternate9.8Alternate use S shape micro switchABS resin/polycarbonate resinGray/blackSCL-S/SCH-S
1 Piece(s) 16 Day(s) or more ABS ResinMomentaryBack-pedal typeAC250V/5A1aMomentary7.8V shape micro switchABS ResinBlack/BlackSCL-S/SCH-S
1 Piece(s) 12 Day(s) or more ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary9.8V shape micro switchABS ResinBlack/BlackSCL-S/SCH-S
1 Piece(s) 16 Day(s) or more ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS ResinBlack-
1 Piece(s) 16 Day(s) or more ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS ResinIvory-
1 Piece(s) 16 Day(s) or more ABS ResinMomentaryBasic TypeAC250V/5A1aMomentary3.92V shape micro switchABS ResinRed-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)