(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Foot Switch Waterproof Type (Part Numbers)

Part Number

Configured Part Number is shown.

SFMP-1W

 
Part Number
SFMP-1W
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating
1 Piece(s) 16 Day(s) or more -Aluminum Alloy Die-CastPedal typeAC250V/3A1c28.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastBlue Newton--9805 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Loading...

  1. 1

Basic Information

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFMP-1W in the Foot Switch Waterproof Type series.

Products like this...

Part Number
SFJ-1W
SFJ-1W-2
SFKB-2DW
SFMS-1W
SFQ-1BW
SFQ-1RW
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Style Rated Contact Configuration Operating method
(N)
Built-in switch Protective Structure Main body: cover materials Color Applicable Standards Applicable protection cover Mass
(g)
Micro rating
1 Piece(s) 16 Day(s) or more -Pbt Resin基本形 / バック踏形DC5 to 30V/100mA1a11Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s) 16 Day(s) or more -Pbt Resin2連形 / バック踏形DC5 to 30V/100mA1ax211Waterproof V shape micro switch IP67IP28PBT ResinGreen/grayEN61058-1--5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s) 16 Day(s) or more -ABS Resin2段踏形 / バック踏形Less than AC100 V 3 A DC5 V/1 mA1段目 1a / 2段目 1a1 step ≥ 15/2 step ≥ 30Waterproof V shape micro switch (metal clad contact)IPX8 equivalentABS ResinGray/gray-SCL-S/SCH-S-Less than AC100 V 3 A DC5 V/1 mA
1 Piece(s) 16 Day(s) or more -Aluminum Alloy Die-CastPedal typeAC250V/3A1c28.4Waterproof V shape micro switch (metal clad contact)IPX8 equivalentAluminum Alloy Die CastBlue Newton--16005 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s) 16 Day(s) or more -ABS Resin360° typeAC250V/3A1a8.8Waterproof V shape micro switch (metal clad contact)IP28ABS ResinBlack-SCL-S/SCH-S-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s) 16 Day(s) or more -ABS Resin360° typeAC250V/3A1a8.8Waterproof V shape micro switch (metal clad contact)IP28ABS ResinRed-SCL-S/SCH-S-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)