(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eco Solder RMA02

Eco Solder RMA02

Highly reliable solder with excellent workability.

[Features]
· Solder paste.
· [Eco Solder paste].
· "Eco Solder" is an environmentally friendly lead free solder paste that, when compared to traditional solder pastes, helps resolve problems such as heat-resistance (due to a high melting point), supply stability, wettability, and preservation stability—a problem associated with lead free solder.
· [S70G series].
· Maintains the viscosity stability of the GRN360 series by preservation and squeezing, while also providing improved reliability and performance in terms of heat-resistance and flux spattering. Improves in all aspects; from product mounting to production.
· Drastically improves the ability to prevent incomplete BGA fusion, which has been difficult to solve.
· Types that can improve the thermostability of active ingredients and maintain temperature are also available.
· [374FS series].
· Developed for joining large surface areas such as during semi-conductor module mounting. Displays excellent cleaning properties with various types of cleaning solution. Reduces the occurrence of voids which form on the underside of bare chips, etc.
· [TVA series].
· A lead-free solder paste developed for usage in 3D implementation such as POP.
· [DSR series].
· A lead free solder paste for dispensing. Combines characteristics, enabling use with a wide range of applications.
· As well as general reflow heating, it also supports other heating methods such as rapid heating (laser, hot air, etc.)
· [345F series].
· Features improved cleaning of residues with various types of cleaning solution. Boasts heat-resistance and viscosity stability while also inhibiting the formation of solder balls.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Corrosion-resistant and highly insulating commodity.
●Reduces scattering of solder and flux.

Usage

●Wiring/connection of precision electric/electronic equipment.

Specification

●SPQ(roll):10
●Melting Point: 217 to 220°C
●Flux: JIS AA Class RMA Class

Materials

●Alloy Composition(tin: 96.5%, silver: 3.0%, copper: 0.5%)
Part Number
RMA02-P3-M705-0.5
RMA02-P3-M705-0.65
Part NumberMinimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
1 Piece(s) Quote 0.5
1 Piece(s) Quote 0.65

Loading...

  1. 1
 

Basic Information

Supply form Bobbin reel Amount of Content 1 winding (500 g)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)