(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MY Miniature Power Relay (Part Numbers)

MY Miniature Power Relay
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
· Lead-use eliminated, safe for environment.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Type MY(S) with a convenient latching lever for circuit check is now also available.
·Wiring labor-hours can be shortened by 60% if combined with push-in plus socket Type PYF-□-PU (according to the manufacturer's measured data).
·Terminal Shape: Socket / plug-in terminal, PCB terminal.
[Applications]
·Widely applicable to almost all types of electrical machines and devices.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MY2N DC100/110

Product Features

Dimensional drawing
 

Dimensional drawing

HeightWidthDepth
352228.5
35.521.528
3621.528
3622.544
"m-h3--wysiwyg">Model Configuration
ClassificationStructurePlug-In TerminalPCB TerminalCase Top Surface Mounting Type
Number Of PolesWith Operation IndicatorsWithout Operation IndicatorsWith Latching Lever
Standard Type
(Compliant with Electrical Appliances and Material Safety Act of Japan)
2 Model MY2NModel MY2Model MY2IN(S)Model MY2-02Model MY2F
 TwinModel MY2ZNModel MY2Z
3 Model MY3NModel MY3Model MY3-02Model MY3F
4 Model MY4NModel MY4Model MY4IN(S)Model MY4-02Model MY4F
 TwinModel MY4ZNModel MY4ZModel MY4ZIN(S)Model MY4Z-02Model MY4ZF
For coil surge absorption
Diode type
(Coil specification is DC only)
2 Model MY2N-D2Model MY2-DModel MY2IN-D2(S)
 TwinModel MY2ZN-D2Model MY2Z-D
3 Model MY3N-D2Model MY3-D
4 Model MY4N-D2Model MY4-DModel MY4IN-D2(S)
 TwinModel MY4ZN-D2Model MY4Z-DModel MY4ZIN-D2(S)
For coil surge absorption
CR circuit type
(Coil specification is AC only)
2 Model MY2N-CRModel MY2-CR
4 Model MY4N-CRModel MY4-CRModel MY4IN-CR(S)
 TwinModel MY4ZN-CRModel MY4Z-CRModel MY4ZIN-CR(S)
High contact reliability type4TwinModel MY4Z-CBG
Plastic seal type4 Model MYQ4NModel MYQ4Model MYQ4-02
 TwinModel MYQ4ZModel MYQ4Z-02
Latching type
(Coil latching)
2 Model MY2KModel MY2K-02
Hermetic type4 Model MY4HModel MY4H-0
 TwinModel MY4ZHModel MY4ZH-0

Note 1. The models in the table are UL/CSA certified products, excluding the high contact reliability type, plastic seal type, latching type, and hermetic type. Certification marks are included on the product.
Note 2. An EC conformity declaration is given for the plug-in terminal standard type, coil surge absorbing diode type and coil surge absorbing CR circuit type used in combination with the Model PYF-E / Model PYFS (2-pole, 4-pole).
CE marks are included on the product.

*See the catalog for any types or model numbers other than those detailed above.
  • *See the catalog for any types or model numbers other than those detailed above.
Part Number
MY2N DC100/110
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Upper Case Surface Mounting Contact mechanism Note
1 Piece(s) Same day 10Power2cNASocket / plug-in5100/110--3621.528Standard TypeAvailableNA×Single-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part MY2N DC100/110 in the MY Miniature Power Relay series.

Products like this...

Part Number
MY2 AC200/220
MY2 AC220/240
MY2 AC24
MY2N DC12
MY2N DC24
MY2N DC48
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplication Contact Configuration Latch function Terminal shape Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Operation Indicator Lamp Latching Relay Upper Case Surface Mounting Contact mechanism Note
1 Piece(s) Same day 10Power2cNASocket / plug-in5-200/220-3621.528Standard TypeNANA×Single-
1 Piece(s) Same day -Power2cNASocket / plug-in5-220/240-3621.528Standard TypeNANA×Single-
1 Piece(s) Same day 10Power2cNASocket / plug-in5-24-3621.528Standard TypeNANA×Single-
1 Piece(s) Same day 10Power2cNASocket / plug-in512--3621.528Standard TypeAvailableNA×Single-
1 Piece(s) Same day 10Power2cNASocket / plug-in524--3621.528Standard TypeAvailableNA×Single-
1 Piece(s) Same day 10Power2cNASocket / plug-in548--3621.528Standard TypeAvailableNA×Single-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)