(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Power Relay Plug-In Terminal Type G2R-□-S (Part Numbers)

Mini Power Relay Plug-In Terminal Type G2R-□-S
  • On Sale Till 31/03/2025
  • Volume Discount

1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.
[Features]
· Cadmium-free, lead-free.
·1-position for 10 A and 2-position for 5 A general-purpose power relay.
·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).
[Applications]
·Mainly used for control panels, industrial machines, etc.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G2R-1-SND DC5

Mini Power Relay (Plug-In Terminal Type) Specifications

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

G2R-□-S external appearance

Features
Reduces wiring work by 60% when combined with the P2RF-□-PU Push-In Plus Socket (according to actual OMRON measurements).
A safe design with a coil to contact dielectric strength of 5,000 V, and surge withstand voltage of 10,000 V.
AC/DC specification recognition is improved by changing the color of the AC/DC coil tape.
Includes latching lever, convenient for circuit checks (Model G2R-□-S(S))

Mini Power Relay (Plug-In Terminal Type) Performance

Number Of Poles1 Pole2-Pole
Contact Resistance *130 mΩ max.
(Model G2R-1-SNI, -SNDI are 100 mΩ max.)
50 mΩ max.
(Model G2R-2-SNI, -SNDI are 100 mΩ max.)
Operating Time *215 ms max.
Recovery Time *2AC: 10 ms max.
DC: 5 ms max. (20 ms max. *3)
AC: 15 ms max.
DC: 10 ms max. (20 ms max. *3)
Maximum Switching FrequencyMechanical18,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *41,000 MΩ min.
Dielectric Strength *5Between coil and contact: 5,000 V AC 50/60 Hz for 1min
Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min
Between coil and contact: 5,000 V AC 50/60 Hz for 1 min
Between contacts of different polarity: 3,000 V AC 50/60 Hz for 1 min
Between contacts of same polarity: 1,000 V AC 50/60 Hz for 1 min
VibrationDurability10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
ShockDurability1,000 m/s2
MalfunctionEnergized: 200 m/s2, not-energized: 100 m/s2
DurabilityMechanicalMinimum of 10,000,000 operations for AC, Minimum of 20,000,000 operations for DC (switching frequency 18,000 operations/hr)
Electrical100,000 operations min. (at 1,800 operations/hr under rated load)
Ambient Operating Temperature-40 to +70°C (assuming no icing or condensation)
Ambient Operating Humidity5 to 85% RH
WeightApprox. 20 g

Note: The values given above are initial values.

  • *1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
  • *2. Measurement conditions: Rated operating voltage applied, not including contact bounce time.
  • *3. Value for built-in diode type.
  • *4. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
  • *5. Relay single unit performance. Check the socket performance with the socket mounted.

Mini Power Relay (Plug-In Terminal Type) external shape and dimensional drawing

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

1 pole (1c-contact) external shape

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

1 pole (1c-contact) dimensional drawing

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

2 pole (2c-contact) external shape

Mini Power Relay Plug-In Terminal Type G2R-□-S: related images

2 pole (2c-contact) dimensional drawing

Part Number
G2R-1-SND DC5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact Configuration Latch function Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure Bargain Article
1 Piece(s) Same day 101cNA105-2913Built-in diode typeAvailableNAIn-Case Type-

Loading...

  1. 1
 

Basic Information

Application Power Terminal shape Socket / plug-in Representative Standard CE / UL / CSA
Dimension depth(mm) 29 Upper Case Surface Mounting × Contact mechanism Single

Please check the type/dimensions/specifications of the part G2R-1-SND DC5 in the Mini Power Relay Plug-In Terminal Type G2R-□-S series.

Products like this...

Part Number
G2R-1-S DC12
G2R-1-S DC24
G2R-1-S DC5
G2R-1-SNDI DC24(S)
G2R-1-SNI AC200/(220)(S)
G2R-2-S AC100/(110)
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSContact Configuration Latch function Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Classification Operation Indicator Lamp Latching Relay Protective Structure Bargain Article
1 Piece(s) Same day 101cNA1012-2913Standard TypeNANAIn-Case Type-
1 Piece(s) Same day 101cNA1024-2913Standard TypeNANAIn-Case Type-
1 Piece(s) Same day 101cNA105-2913Standard TypeNANAIn-Case Type-
1 Piece(s)Available Same day -1cAvailable---35.5-With built-in latching lever and diodeN/AAvailableCase Type-
1 Piece(s) 8 Day(s) or more -1cAvailable--200/22035.5-With latching leverNAAvailableIn-Case TypeN/A
1 Piece(s) Same day 102cNA5-100/1102813Standard TypeNANAIn-Case Type-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)