(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Raceway Duct (for Outdoors / Pipe Type) (MDH-P70M)

Cable Raceway Duct (for Outdoors / Pipe Type) MDH-P70M

This is a molding duct (for outdoor use, pipe model) with excellent weatherproof and heat resistance properties. The integration of the cover and the base provides a beautiful appearance, and the interior is smooth without any unevenness, so it is ideal for use with optical fiber wiring.

[Features]
· The integration of the cover and the base provides a beautiful appearance, and the interior is smooth without any unevenness, making this product optimal for use with wiring for optical fiber and other small cables.
· Superior weather resistance and heat resistance ideal for use outdoors.
· Anchor the product in place with a saddle of 500 mm or less to prevent deformation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDH-P70M

 
Part Number
MDH-P70M
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth x Height
(mm)
1 Piece(s) 16 Day(s) or more 70x40

Loading...

  1. 1

Basic Information

Type Cable Raceway Duct Shape Without Slit Color Milky White
Protection Function (Environmental Resistance) Flame Retardance / Weatherability Length(m) 2 Color Milky White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)