(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Propeller Fan, MD (MDS) Series (Part Numbers)

DC Propeller Fan, MD (MDS) Series
  • On Sale Till 31/03/2025

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDS925H-24

 
Part Number
MDS925H-24
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color
1 Piece(s) 16 Day(s) or more -92x9225mmDC24VNAUL / TUV / CSA1.933981Fan unitHigh SpeedLead WireNA-Black

Loading...

  1. 1

Basic Information

Type DC Fan

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)