(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Sun Ace Blower Fan (Part Numbers)

DC Sun Ace Blower Fan

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9BMB24P2G01

 
Part Number
9BMB24P2G01
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Features
1 Piece(s) 16 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulse1.3461760G4000097x9733mmWith PWM control

Loading...

  1. 1

Basic Information

Model Blower Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Resin

Please check the type/dimensions/specifications of the part 9BMB24P2G01 in the DC Sun Ace Blower Fan series.

Products like this...

Part Number
109BD12FC2
109BD12FD2
109BD12HA2
109BD12HC2
109BD12HD2
9BMB24P2K01
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Features
1 Piece(s) 16 Day(s) or more 10[Other] Other[Other] OtherDC12VPulse0.313798F4000076x7630mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] OtherDC12VLock0.313798F4000076x7630mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] OtherDC12VNA0.3641.5151.9H4000076x7630mm-
1 Piece(s) 16 Day(s) or more -[Other] Other[Other] OtherDC12VPulse0.3641.5151.9H4000076x7630mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] OtherDC12VLock0.3641.5151.9H4000076x7630mm-
1 Piece(s) 16 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulse1.61661280K4000097x9733mmWith PWM control

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)