(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Sun Ace Blower Fan (Part Numbers)

DC Sun Ace Blower Fan

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

109BG24HD1

 
Part Number
109BG24HD1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Features
1 Piece(s) 15 Day(s) or more 10160x160[Other] OtherDC24VLock1.6255313.6H40000160x16040mm-

Loading...

  1. 1

Basic Information

Model Blower Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Resin

Please check the type/dimensions/specifications of the part 109BG24HD1 in the DC Sun Ace Blower Fan series.

Products like this...

Part Number
109BD12HA2
109BD12HC2
109BD12HD2
109BG24MC1
109BJ12HA2
109BJ12HC2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Features
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] OtherDC12VNA0.3641.5151.9H4000076x7630mm-
1 Piece(s) 16 Day(s) or more -[Other] Other[Other] OtherDC12VPulse0.3641.5151.9H4000076x7630mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] OtherDC12VLock0.3641.5151.9H4000076x7630mm-
1 Piece(s) 15 Day(s) or more 10160x160[Other] OtherDC24VPulse1.2650156.8M40000160x16040mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] 32mmDC12VNA0.7846205.8H40000127x12732mm-
1 Piece(s) 15 Day(s) or more 10[Other] Other[Other] 32mmDC12VPulse0.7846205.8H40000127x12732mm-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)