(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Axial Fan, R87F / R87T (Part Numbers)

AC Axial Fan, R87F / R87T
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
· Axial fan that achieves optimum cooling with a wide variety of options.
· Designed for low noise, long life, and weather resistance.
· Highly reliable ball bearings are used as bearings.
· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.
· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).
▪ Conforms to CE standards, and certified under UL standards and CSA standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

R87T-A6A05H

AC Axial Fan Specifications

AC Axial Fan R87F/R87T: related images

R87F / R87T external appearance

Features
Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
Certified to UL and CSA standards. CE-marking compliant.

  • *Note: The various certified and applicable safety standards differ depending on the product.

AC Axial Fan Performance (R87F-A□A15 AC Axial Fan)

Motor TypeSingle-phase shading coil induction motor (2 pole, open type)
Lead TerminalTerminal type
Insulation ClassIEC B class (130°C)
UL A class (105°C)
CSA A class (105°C)
Insulation Resistance100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts
Dielectric Strength2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts
Ambient Operating Temperature-30 to +70°C (assuming no icing)
Storage Temperature-30 to +85°C (assuming no icing)
Ambient Operating Humidity25 to 85% RH
Protection MethodImpedance protection
MaterialFrameDie cast aluminum
BladeGlass reinforced polycarbonate
BearingsBall bearings
WeightApprox. 540 g
Approved StandardsPSE, EN/IEC60335 (CE marking compliant)
Certified StandardsUL/CSA
  • *See the catalog for any types or model numbers other than those detailed above.

R87F-A□A15 AC Axial Fan (□120 × t38, Terminal Type) Dimensional Drawing and Reference Panel Dimensions

AC Axial Fan R87F/R87T: related images

R87F-A□A15 dimensional drawing

AC Axial Fan R87F/R87T: related images

Grounding screw hole, terminal shape

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (discharge side)

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (intake side)

See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.

Part Number
R87T-A6A05H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Properties Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material
1 Piece(s) Same day 10[Other] Ø15038mm[Other] AC230VStandard (general purpose) / Long Life / Quiet4.85.75658104107Lead Wire typeHigh SpeedMetal

Loading...

  1. 1
 

Basic Information

Type AC axial fan Sensor output NA Representative Standard PSE / CE / UL / CSA
Frame Material Aluminum Die Casting Burn protection mode Impedance protection

Please check the type/dimensions/specifications of the part R87T-A6A05H in the AC Axial Fan, R87F / R87T series.

Products like this...

Part Number
R87F-A1A15HP
R87F-A1A15LP
R87F-A1A15MP
R87F-A1A83H
R87T-A6A07H
R87T-A6A15H-WR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Properties Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material
1 Piece(s) Same day 10120x12038mmAC100VLong Life / Quiet / Standard (general purpose)2.73.1424693.180.4Terminal typeHigh SpeedResin
1 Piece(s) Same day 10120x12038mmAC100VLong Life / Quiet / Standard (general purpose)22.1363844.144.1Terminal typeLow SpeedResin
1 Piece(s) Same day 10120x12038mmAC100VLong Life / Quiet / Standard (general purpose)2.22.5394263.763.7Terminal typeMedium speedResin
1 Piece(s) Same day 1080x8025mmAC100VLong Life / Quiet / Standard (general purpose)0.60.7323639.253.9Lead Wire typeHigh SpeedResin
1 Piece(s) 16 Day(s) 10[Other] Ø15055mm[Other] AC230VLong Life / Quiet / Standard (general purpose)55.8525611888Lead Wire typeHigh SpeedMetal
1 Piece(s) 16 Day(s) 10120x12038mm[Other] AC230VWater-resistant (protective structure IPX7) / Long Life / Quiet2.73.242467580.0Lead Wire typeHigh SpeedMetal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)