(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Japanese Only
Part Number
Configured Part Number is shown.
XS2F-E422-D80-E
Catalog product information click here
XS2 external appearance
Name | Type | |
---|---|---|
1. Connector with Cable | Model XS2W Connectors with socket and plug on both cable ends | |
Model XS2F Connectors with socket on one end | ||
Model XS2F Connectors with socket on one end, with LED indicator | ||
Model XS2H Connectors with plug on one end |
Cable Specification | Cable Connection Direction | Cable Outer Diameter (mm) | Number of Cable Cores (Core) | Cable Core Cross Sectional Area (mm2) | Cable Length L (m) | For DC | UL standard | |
---|---|---|---|---|---|---|---|---|
Type | ||||||||
Flame Retardant Robot Cable Product | Straight/ straight | φ6.0 | 4 | 0.5 | 1 | ◎ | Model XS2W-D421-C81-F | ● |
2 | ◎ | Model XS2W-D421-D81-F | ||||||
5 | ◎ | Model XS2W-D421-G81-F | ||||||
10 | ◎ | Model XS2W-D421-J81-F | ||||||
Right-angle (socket) /straight (plug) | 2 | ◎ | Model XS2W-D424-D81-F | |||||
5 | ◎ | Model XS2W-D424-G81-F |
Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.
Part Number |
---|
XS2F-E422-D80-E |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable Length (m) | Type | Classification | Cable Specifications | Contact material | Rated Current (A) | Conforming core wire size (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Available | Same day | 10 | Female angle | Cut off | 4 | [300] DC250V | 2 | Cable with connector | Heat resistant cable goods | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 |
Loading...
Cable shape | Round | Features | Circular Type Waterproof Connector | Contact treatment | Ni substrate gold plated 0.4 μm |
---|---|---|---|---|---|
Protective Structure | IP67(IEC60529) |
Please check the type/dimensions/specifications of the part XS2F-E422-D80-E in the Round Water Resistant Connector (M12), XS2 Harness series.
Part Number |
---|
XS2F-A421-G90-F |
XS2F-A421-GB0-F |
XS2F-A421-J90-F |
XS2F-E422-G80-E |
XS2H-D421-A80-F |
XS2H-D421-AA0-F |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Cable Length (m) | Type | Classification | Cable Specifications | Contact material | Rated Current (A) | Conforming core wire size (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Same day | 10 | Female Straight | Cut off | 4 | [300] AC250V | 5 | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
1 Piece(s) | Same day | 10 | Female Straight | Cut off | 4 | [300] AC250V | 5 | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Phosphor Bronze | 4 | 0.5 | ||
1 Piece(s) | 16 Day(s) or more | - | Female Straight | Cut off | 4 | [300] AC250V | 10 | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
1 Piece(s) | Same day | 10 | Female angle | Cut off | 4 | [300] DC250V | 5 | Cable with connector | Heat resistant cable goods | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
1 Piece(s) | Same day | 10 | Male Straight | Cut off | 4 | [300] DC250V | 0.3 | Cable with connector | Flame retardant robot cable | Number of cores: 4 | Phosphor Bronze | 4 | 0.5 | ||
1 Piece(s) | 16 Day(s) or more | 10 | Male Straight | Cut off | 4 | [300] DC250V | 0.3 | Cable with connector | Flame retardant robot cable | Number of cores: 2 | Phosphor Bronze | 4 | 0.5 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy