(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SK Series Electromagnetic Switch (Part Numbers)

SK Series Electromagnetic Switch
  • On Sale Till 30/06/2024

[Features]
· While being the smallest in the world, it corresponds to global product standards including both Japanese and overseas standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SK06GW-E10KP80

 
Part Number
SK06GW-E10KP80
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Auxiliary contact points specification Thermal relay reset method Ampere frame Frame Size Operation Method Thermal relay heat element rated Additional mechanism
1 Piece(s) 88 Day(s) -Irreversible form2.2/60.75/6DC2431a97.54555--6A06Direct current operation form (2.4W)0.8-1.22E thermal relay, manual reset

Loading...

  1. 1

Basic Information

Type Electromagnetic Opening/Closing Device Representative Standard CE / UL / CUL / TUV / CCC / CSA

Please check the type/dimensions/specifications of the part SK06GW-E10KP80 in the SK Series Electromagnetic Switch series.

Products like this...

Part Number
SK06AHW-E10KP48
SK06AHWR-201WKP34
SK06AHWR-210WKP95
SK06GW-E10KP95
SK06GW-F01K004
SK06GW-F01K1P4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Auxiliary contact points specification Thermal relay reset method Ampere frame Frame Size Operation Method Thermal relay heat element rated Additional mechanism
1 Piece(s) 88 Day(s) -Irreversible form2.2/60.75/6AC24-1a97.54555Single contactManual reset (standard)6A-Alternating Current Operation Type0.48-0.722E Thermal relay
1 Piece(s) 88 Day(s) -Reversible form2.2/60.75/6AC200-1b97.590.556Single contactManual reset (standard)6A-Alternating Current Operation Type0.34-0.522E Thermal relay
1 Piece(s) 88 Day(s) -Reversible form2.2/60.75/6AC200-1a97.590.556Single contactManual reset (standard)6A-Alternating Current Operation Type0.95-1.452E Thermal relay
1 Piece(s) 88 Day(s) -Irreversible form2.2/60.75/6DC2431a97.54555--6A06Direct current operation form (2.4W)0.95-1.452E thermal relay, manual reset
1 Piece(s) 88 Day(s) -Irreversible form2.2/60.75/6DC4831b97.54555--6A06Direct current operation form (2.4W)4-62E thermal relay, manual reset
1 Piece(s) 88 Day(s) -Irreversible form2.2/60.75/6DC4831b97.54555--6A06Direct current operation form (2.4W)1.4-2.12E thermal relay, manual reset

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)