(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SK Series Electromagnetic Switch (Part Numbers)

SK Series Electromagnetic Switch
  • On Sale Till 30/06/2024

[Features]
· While being the smallest in the world, it corresponds to global product standards including both Japanese and overseas standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SK12LHWR-E10WK1P7

 
Part Number
SK12LHWR-E10WK1P7
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Method Motor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Auxiliary contact points specification Thermal relay reset method Ampere frame Frame Size Operation Method Thermal relay heat element rated Additional mechanism
1 Piece(s) 88 Day(s) -Reversible form5.5/122.2/12DC24-1a97.590.556Single contactManual reset (standard)12A-Direct current operation form (1.2 W)1.7-2.62E Thermal relay

Loading...

  1. 1

Basic Information

Type Electromagnetic Opening/Closing Device Representative Standard CE / UL / CUL / TUV / CCC / CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)