(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Servo Motor/Driver Smart Step 2 R88M-G, R7D-BP Optional Product

AC Servo Motor/Driver Smart Step 2 R88M-G, R7D-BP Optional Product

AC servo motor/driver smart step 2 R88M-G, R7D-BP optional product

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XW2Z-100J-B28
XW2Z-200J-B28
XW2Z-200J-B29
Part NumberMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
Type Conforming servo relay unit Conforming servo driver Specifications
1 Piece(s) 16 Day(s) 1For connector terminal block---
1 Piece(s) 16 Day(s) or more 2For connector terminal block---
1 Piece(s) 16 Day(s) 2Servo driver side Model XW2B-40J6-2B / Model XW2B-20J6-3B / Model XW2B-20J6-1B Model R7D-BPFor NC unit (CS1W/CJ1W/C200HW-NC□□3), for CQM1H (model CQM1H-PLB21)

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Omron Connector Shape Straight
Cable shape Round

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)