(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Panel Meter, A6000 Series (Part Numbers)

Digital Panel Meter, A6000 Series

A6000 series digital scaling panel meter.
[Features]
· Supports direct current voltage/current, AC voltage/current, resistance, temperature and frequency.
· Display compatible with signals from load cells and process signals (selection).
· 48 mm × 96 mm standard DIN size panel.
· Highly visible large high-luminance 2-color emission LED (character height approximately 20 mm).
· Setting with a jog lever for flexible operations.
· Design (multi / single) can be selected as desired.
· Incredible low price
[Applications]
· Various measurement signal display. Use for data management and control using warning output, analog output, BCD output and RS communication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A612B-13

 
Part Number
A612B-13
Part NumberMinimum order quantityVolume DiscountDays to ShipInput type Input current
(mA)
Input voltage
(V)
Power Supply
(V)
Display Comparison output Option Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s) 26 Day(s) or more Voltage / Current±20 mA±5AC 100–240SingleRelay contact outputBCD (Open collector)+External controlProcess signal measurement41 to 5 V/4 to 20 mA

Loading...

  1. 1

Basic Information

Mounting Method Panel surface mount Panel cut dimensions 92 x 45 Display Digits 4 digits
Dimension (D)(mm) 97.5 Dimension (W)(mm) 96 Dimension (H)(mm) 48

Please check the type/dimensions/specifications of the part A612B-13 in the Digital Panel Meter, A6000 Series series.

Products like this...

Part Number
A6111-03
A6111-04
A6111-05
A612B-14
A612B-15
A612B-16
Part NumberMinimum order quantityVolume DiscountDays to ShipInput type Input current
(mA)
Input voltage
(V)
Power Supply
(V)
Display Comparison output Option Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s) 26 Day(s) or more Voltage-±700.0AC 100–240MultiNABCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s) 26 Day(s) or more Voltage-±700.0AC 100–240MultiNAAnalog output + external controlDC voltage measurement5±99.99 mV
1 Piece(s) 26 Day(s) or more Voltage-±700.0AC 100–240MultiNARS-232CDC voltage measurement5±99.99 mV
1 Piece(s) 26 Day(s) or more Voltage / Current±20 mA±5AC 100–240SingleRelay contact outputAnalog output + external controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s) 26 Day(s) or more Voltage / Current±20 mA±5AC 100–240SingleRelay contact outputRS-232CProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s) 26 Day(s) or more Voltage / Current±20 mA±5AC 100–240SingleRelay contact outputRS-485Process signal measurement41 to 5 V/4 to 20 mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)